IESNA:LM-63-2002
[TEST]P956580
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22596
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3128.8 3535.1 3939.8 4282.3 4543.8 4702.6 4819.3 4940.7 5055.9 5188.2
5350.1 5524.5 5740.8 5977.5 6273.2 6695.1 7277.2 8064.9 9104.7 10435.6
12158.8 14224.5 16139.1 17250.6 17038.9 15407.5 12384.5 8984.9 5765.8 4098.6
2828.4 1773 986.9 214.8 0 0 0
3128.8 3474.4 3841.8 4140.6 4363.2 4509.6 4610.7 4721.3 4838 4957.9
5108.9 5289.4 5499.6 5733.1 6013.3 6380.6 6874.1 7526.3 8360.7 9520.3
11031.8 12482.6 13194 12949.6 12091.9 10653.6 8387.1 5675.5 3065 1810.4
997.8 446.8 172.8 21.8 0 0 0
3128.8 3438.6 3723.5 3932 4089.3 4184.2 4251.2 4338.3 4414.6 4487.8
4590.5 4727.5 4889.4 5045 5211.6 5415.5 5655.2 5943.2 6296.6 6649.9
6757.3 6402.4 5504.2 4450.4 3276.7 2274.2 1606.4 1159.7 814.1 585.3
395.4 236.6 132.3 59.2 10.9 0 0
3128.8 3349.9 3561.6 3717.2 3807.5 3854.2 3886.9 3900.9 3891.6 3855.8
3802.8 3774.8 3743.7 3669 3505.5 3272 3029.2 2797.3 2598 2462.6
2394.1 2331.8 2246.2 2101.4 1990.9 1905.3 1640.7 1329.4 877.9 614.9
439 305.1 202.4 87.2 12.5 0 0
3128.8 3261.1 3413.7 3528.9 3591.1 3606.7 3570.9 3474.4 3318.7 3116.4
2898.4 2722.5 2607.4 2537.3 2481.3 2398.8 2280.5 2166.8 2078.1 2031.4
2031.4 2043.9 2047 2034.5 1942.7 1740.3 1525.5 1382.3 1164.4 935.5
678.7 445.2 242.8 95 6.2 0 0
3128.8 3189.5 3262.7 3346.8 3407.5 3401.2 3318.7 3158.4 2963.8 2781.7
2630.7 2523.3 2461 2414.3 2359.8 2275.8 2157.5 2014.3 1874.2 1763.7
1704.5 1712.3 1760.5 1793.2 1780.8 1726.3 1608 1416.5 1203.3 1002.5
814.1 639.8 465.4 270.9 116.7 0 0
3128.8 3093 3116.4 3175.5 3240.9 3272 3223.8 3117.9 2999.6 2893.8
2786.4 2664.9 2538.9 2415.9 2296 2169.9 2031.4 1885.1 1746.5 1632.9
1531.7 1446.1 1372.9 1326.2 1312.2 1307.6 1282.7 1226.6 1130.1 994.7
767.4 526.1 291.1 154.1 56 0 0
3128.8 3029.2 2971.6 2984.1 3079 3200.4 3295.4 3303.2 3236.2 3130.4
3007.4 2861.1 2691.4 2512.4 2342.7 2180.8 2026.7 1877.3 1743.4 1639.1
1562.9 1513 1472.6 1422.8 1346.5 1226.6 1102.1 1011.8 930.9 840.6
722.3 558.8 359.6 208.6 68.5 0 0
3128.8 2952.9 2819.1 2798.8 2892.2 3127.3 3379.4 3497.7 3461.9 3328.1
3167.7 3004.3 2831.5 2640 2448.6 2261.8 2085.9 1924 1782.3 1673.4
1590.9 1533.3 1509.9 1494.4 1460.1 1385.4 1295.1 1192.4 1088.1 966.7
818.8 638.2 470.1 295.8 96.5 0 0
3128.8 2879.8 2679 2579.3 2627.6 2864.2 3211.3 3490 3556.9 3440.1
3245.6 3058.8 2886 2705.4 2526.4 2347.4 2169.9 1997.2 1846.2 1731
1634.5 1570.6 1523.9 1503.7 1474.1 1419.6 1341.8 1254.6 1159.7 1053.8
907.5 720.7 529.3 291.1 90.3 3.1 0
3128.8 2814.4 2593.3 2462.6 2481.3 2693 3013.6 3293.8 3451 3407.5
3244 3058.8 2886 2714.8 2546.6 2378.5 2204.2 2033 1883.5 1757.4
1650 1576.9 1522.4 1489.7 1455.4 1393.2 1301.3 1201.7 1102.1 985.3
840.6 650.7 473.2 252.2 68.5 0 0
3128.8 2801.9 2538.9 2356.7 2322.5 2462.6 2713.2 2999.6 3189.5 3208.2
3107 2949.8 2794.1 2649.4 2506.2 2352.1 2190.2 2026.7 1875.7 1746.5
1636 1556.6 1488.1 1425.9 1351.2 1240.6 1086.5 907.5 739.4 600.9
463.9 309.8 188.4 95 7.8 0 0
3128.8 2725.7 2401.9 2146.6 2020.5 2026.7 2106.1 2213.5 2299.1 2344.3
2344.3 2288.2 2216.6 2140.4 2056.3 1967.6 1880.4 1785.5 1671.8 1555.1
1443 1315.4 1183 1067.8 951.1 793.9 638.2 524.6 434.3 345.6
253.7 157.2 73.2 20.2 0 0 0
3128.8 2669.6 2297.6 1987.8 1796.3 1713.8 1687.4 1684.3 1674.9 1660.9
1631.3 1575.3 1508.4 1429 1335.6 1259.3 1184.6 1127 1089.6 1074.1
1053.8 1010.3 940.2 851.5 745.6 635.1 532.4 442.1 356.5 278.6
199.2 112.1 48.3 7.8 0 0 0
3128.8 2641.6 2227.5 1889.7 1667.1 1556.6 1499 1449.2 1393.2 1330.9
1274.9 1229.7 1178.4 1136.3 1086.5 1036.7 983.8 915.3 839 775.2
709.8 650.7 599.3 558.8 513.7 457.6 395.4 333.1 266.2 203.9
138.5 87.2 42 1.6 0 0 0
3128.8 2618.2 2185.5 1838.4 1604.9 1480.4 1404.1 1330.9 1260.9 1190.8
1123.9 1066.3 1011.8 957.3 907.5 859.3 807.9 755 705.2 652.2
602.4 558.8 519.9 477.9 428.1 384.5 334.7 278.6 214.8 158.8
115.2 68.5 23.3 0 0 0 0
3128.8 2640 2199.5 1846.2 1594 1447.7 1349.6 1274.9 1211.1 1148.8
1086.5 1027.4 966.7 912.2 862.4 812.6 761.2 705.2 649.1 591.5
541.7 499.7 463.9 432.7 401.6 367.4 320.7 269.3 224.2 185.2
143.2 98.1 35.8 0 0 0 0
3128.8 2652.5 2215.1 1857.1 1587.8 1410.3 1306 1239.1 1179.9 1117.7
1058.5 999.4 946.4 896.6 849.9 800.1 750.3 694.3 638.2 582.2
532.4 496.6 467 442.1 412.5 372 317.6 272.4 238.2 202.4
158.8 105.9 42 12.5 0 0 0
3128.8 2652.5 2232.2 1871.1 1583.1 1380.7 1270.2 1206.4 1147.2 1088.1
1022.7 966.7 918.4 865.5 814.1 762.7 709.8 656.9 604 554.2
513.7 487.2 462.3 435.9 395.4 339.3 270.9 238.2 203.9 166.6
121.4 63.8 26.5 6.2 0 0 0
3128.8 2705.4 2299.1 1936.4 1622 1387 1262.4 1195.5 1136.3 1086.5
1028.9 974.4 921.5 870.2 817.2 765.9 712.9 661.6 613.3 569.7
533.9 505.9 477.9 443.6 393.8 314.4 236.6 203.9 171.2 135.4
96.5 56 29.6 12.5 3.1 0 0
3128.8 2736.6 2344.3 1981.6 1656.3 1408.7 1270.2 1197 1139.5 1086.5
1032 979.1 927.8 876.4 826.6 776.8 725.4 675.6 628.9 586.8
551 521.5 490.3 451.4 396.9 314.4 233.5 200.8 166.6 132.3
91.8 54.5 31.1 15.6 7.8 0 0
3128.8 2749 2373.9 2020.5 1687.4 1447.7 1276.4 1204.8 1141 1095.9
1044.5 993.1 943.3 893.5 845.2 798.6 748.7 698.9 652.2 605.5
568.2 537 504.3 468.5 401.6 319.1 247.5 216.4 180.6 144.8
102.7 62.3 37.4 23.3 14 6.2 0
3128.8 2836.2 2509.3 2171.5 1836.8 1542.6 1335.6 1220.4 1158.1 1108.3
1063.2 1016.5 969.8 923.1 874.8 826.6 778.3 728.5 683.4 639.8
600.9 565.1 529.3 488.8 439 375.1 295.8 252.2 214.8 177.5
135.4 85.6 52.9 34.2 24.9 12.5 0
3128.8 2901.6 2632.3 2331.8 2011.2 1706.1 1450.8 1259.3 1164.4 1108.3
1063.2 1018 972.9 926.2 879.5 829.7 776.8 728.5 681.8 638.2
602.4 565.1 526.1 482.6 434.3 381.4 320.7 269.3 231.9 194.6
155.7 112.1 57.6 34.2 21.8 10.9 0
3128.8 2963.8 2775.5 2537.3 2271.1 1978.5 1692.1 1416.5 1207.9 1119.2
1066.3 1018 972.9 926.2 876.4 828.1 776.8 725.4 675.6 622.7
572.8 526.1 482.6 442.1 407.8 367.4 317.6 264.6 214.8 175.9
141.7 105.9 59.2 26.5 14 4.7 0
3128.8 3063.4 2973.2 2834.6 2610.5 2353.6 2096.8 1835.3 1495.9 1223.5
1094.3 1033.6 983.8 935.5 888.8 840.6 790.8 741 689.6 635.1
583.7 532.4 485.7 442.1 400.1 356.5 309.8 264.6 214.8 163.4
126.1 88.7 56 29.6 14 6.2 0
3128.8 3166.2 3184.9 3166.2 3058.8 2890.7 2691.4 2470.4 2187.1 1821.3
1443 1162.8 1028.9 968.2 923.1 879.5 832.8 792.3 753.4 706.7
660 602.4 544.8 491.9 449.9 409.4 449.9 471.7 356.5 284.9
188.4 138.5 79.4 38.9 18.7 9.3 0
3128.8 3267.4 3402.8 3513.3 3556.9 3522.6 3412.1 3267.4 3131.9 2970
2722.5 2386.3 1992.5 1590.9 1265.5 1092.8 1042.9 1005.6 940.2 881.1
835.9 795.4 737.8 695.8 733.2 761.2 641.3 487.2 295.8 221
165 119.9 80.9 46.7 23.3 7.8 0
3128.8 3370.1 3623.8 3860.4 4036.3 4137.5 4143.7 4086.1 4031.7 4014.5
4003.6 3956.9 3865.1 3749.9 3603.6 3433.9 3220.7 3016.7 2945.1 3212.9
3793.5 4346.1 4428.6 3838.6 2708.5 1604.9 948 596.2 412.5 302
228.8 165 112.1 63.8 24.9 6.2 0
3128.8 3469.7 3826.2 4179.5 4475.3 4665.2 4755.5 4786.6 4817.8 4872.2
4956.3 5065.3 5196 5315.9 5435.7 5526 5669.2 5926.1 6405.5 7190.1
8208.1 9311.8 10388.9 11217.1 11313.6 10536.8 9045.6 7067.1 4934.5 3083.7
1791.7 1066.3 607.1 228.8 70 3.1 0
3128.8 3505.5 3918 4327.4 4666.8 4890.9 5003 5051.3 5096.4 5158.7
5244.3 5347 5480.9 5616.3 5762.6 5961.9 6248.3 6665.5 7281.9 8136.5
9271.3 10768.8 12811.1 15345.2 16979.7 16584.3 15371.7 13703 11902 10192.8
8444.7 6516 4459.7 2621.4 1063.2 267.7 0
3128.8 3532 3980.3 4447.3 4817.8 5060.6 5180.5 5216.3 5234.9 5244.3
5267.6 5298.8 5339.2 5356.4 5410.8 5532.3 5745.5 6084.9 6634.4 7442.2
8530.3 10048 12331.6 15687.7 20150.6 21570.2 20424.5 19065.6 17561.9 15995.9
13685.9 10694 7453.1 4537.6 1791.7 572.8 0
3128.8 3591.1 4120.4 4660.5 5107.3 5378.2 5456 5407.7 5292.5 5126
4942.3 4766.4 4592.1 4430.2 4350.8 4445.7 4859.8 5594.5 6483.4 7316.2
8105.4 9025.3 10283.1 12096.6 15569.4 19728.7 18880.3 16864.5 15541.4 14635.4
13345 11478.6 8967.7 6242.1 2440.8 401.6 0
3128.8 3622.3 4265.2 4853.6 5323.7 5552.5 5547.8 5350.1 5037.2 4707.2
4394.4 4132.8 3930.5 3812.2 3928.9 4509.6 5498 6706 7980.8 9324.2
10793.7 12193.1 13528.7 15077.5 17367.3 20290.7 20858.8 19352 17661.5 15929
13871.1 11108.1 7836.1 3793.5 1485 166.6 0
3128.8 3670.5 4296.3 4915.8 5395.3 5625.7 5527.6 5178.9 4738.4 4385
4070.6 3820 3641 3600.5 3938.3 4833.3 6162.7 7833 9892.4 12395.4
15139.8 17961.9 20782.5 23318.3 26199.6 28849 29519.9 28307.3 25995.7 22912
18857 13273.4 8614.4 4763.3 2297.6 266.2 0
3128.8 3673.6 4304.1 4915.8 5379.7 5585.2 5485.6 5146.2 4708.8 4316.5
4002.1 3756.1 3594.3 3617.6 4087.7 5143.1 6665.5 8661.1 11196.8 14082.8
17024.8 19904.6 22801.5 25787.1 29163.4 31618.2 31756.8 29820.3 26445.6 21981.1
17314.4 12860.9 8404.2 4889.4 1938 244.4 0
3128.8 3673.6 4288.5 4878.5 5303.4 5498 5474.7 5255.2 4917.4 4546.9
4216.9 3971 3801.3 3787.3 4157.8 5085.5 6446 8072.7 9973.3 12081
14187.1 16302.6 18335.5 20377.8 23176.6 25919.4 26652.6 25287.4 22966.5 19945.1
16571.9 12845.3 9674.4 5761.1 2187.1 193 0
3128.8 3631.6 4204.5 4741.5 5130.6 5329.9 5393.7 5357.9 5210 4987.4
4739.9 4501.8 4296.3 4185.8 4288.5 4791.3 5705 6883.4 8139.6 9304
10427.9 11414.8 12345.6 13647 16122 18607.9 18287.3 16176.5 14227.6 12504.4
10353.1 7780 5219.4 2538.9 712.9 87.2 0
3128.8 3630.1 4142.2 4613.8 4954.7 5144.7 5253.6 5323.7 5359.5 5370.4
5351.7 5298.8 5233.4 5161.8 5150.9 5277 5663 6338.6 7285 8362.2
9596.6 11128.3 13152 15779.5 18541 19060.9 16168.7 12495.1 9190.3 6691.9
5252.1 3837.1 2783.3 1637.6 456.1 18.7 0
3128.8 3544.4 3975.6 4372.6 4662.1 4836.4 4965.6 5077.7 5182 5314.3
5457.5 5600.7 5782.9 5957.2 6193.8 6547.2 7056.2 7783.1 8883.7 10384.3
12218 14345.9 16873.9 19700.7 20714.1 19221.2 15692.4 11775.9 7952.8 5736.2
4150 2769.2 1667.1 384.5 9.3 0 0
3128.8 3535.1 3939.8 4282.3 4543.8 4702.6 4819.3 4940.7 5055.9 5188.2
5350.1 5524.5 5740.8 5977.5 6273.2 6695.1 7277.2 8064.9 9104.7 10435.6
12158.8 14224.5 16139.1 17250.6 17038.9 15407.5 12384.5 8984.9 5765.8 4098.6
2828.4 1773 986.9 214.8 0 0 0
